VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 101 V to 200 V>Standard Avalanche Sinterglass (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 101 V to 200 V - Standard Avalanche Sinterglass
Rev. Voltage (V) 200
trr (ns) 4000
Tj max (°C) 175
BrandVishay Semiconductors

All 5 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)
1N5059infoSOD-5721 @ 1
BYT51DinfoSOD-571.51.1 @ 1
BYW52infoSOD-5721.0 @ 1
BYW82infoSOD-6431.0 @ 3
BYX82infoSOD-5721.0 @ 1
Part numberPackageIF(AV) (A)VF@IF (V, A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account