VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 101 V to 200 V>Ultrafast Avalanche Sinterglass (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 101 V to 200 V - Ultrafast Avalanche Sinterglass
Tj max (°C) 175
BrandVishay Semiconductors

All 7 datasheets shown.
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)trr (ns)
BYT53CinfoSOD-571.91501.1 @ 150
BYT53Dinfo200
BYV26AinfoSOD-5712002.5 @ 130
BYV27-150infoSOD-5721501.07 @ 325
BYV27-200info200
BYV28-150infoSOD-643.51501.1 @ 530
BYV28-200info200
BYV98-150infoSOD-6441501.1 @ 535
BYV98-200info200
SF4003infoSOD-57120050
SF5402infoSOD-6432001.1 @ 350
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)trr (ns)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account