Part or keyword
Inventory & quote
Products A-Z
Diodes
Rectifiers
Reverse voltage 400 to 600 V
Standard Avalanche Sinterglass
(5 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Diodes: Rectifiers - Reverse voltage 400 to 600 V - Standard Avalanche Sinterglass
Rev. Voltage (V)
600
t
rr
(ns)
4000
Tj max (°C)
175
Brand
Vishay Semiconductors
All 5 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
Package
I
F(AV)
(A)
V
F
@I
F
(V, A)
1N5061
SOD-57
2
1 @ 1
BYT51J
SOD-57
1.5
1.1 @ 1
BYW54
SOD-57
2
1.0 @ 1
BYW84
SOD-64
3
1.0 @ 3
BYX84
SOD-57
2
1.0 @ 1
Part number
Package
I
F(AV)
(A)
V
F
@I
F
(V, A)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account