Part or keyword
Inventory & quote
Products A-Z
Diodes
Rectifiers
Reverse voltage 50 V to 60 V
Fast Avalanche Sinterglass
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Diodes: Rectifiers - Reverse voltage 50 V to 60 V - Fast Avalanche Sinterglass
Rev. Voltage (V)
50
Tj max (°C)
175
Brand
Vishay Semiconductors
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
Package
I
F(AV)
(A)
V
F
@I
F
(V, A)
t
rr
(ns)
BYT52A
SOD-57
1.4
1.3 @ 1
200
BYT54A
SOD-57
1.25
1.5 @ 1
100
BYT56A
SOD-64
3
1.4 @ 3
100
Part number
Package
I
F(AV)
(A)
V
F
@I
F
(V, A)
t
rr
(ns)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account