VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 50 V to 60 V>Fast Recovery Plastic Axial (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Application Note (3)
  Instructions (1)
  Markings (1)
  Technical Note (3)
  SPICE (1)
Diodes: Rectifiers - Reverse voltage 50 V to 60 V - Fast Recovery Plastic Axial
Rev. Voltage (V) 50
Diode VariationsSingle
BrandVishay Semiconductors

All 15 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)Tj max (°C)
1N4933infoDO-204AL1 1.2 @ 1200150
1N4933GPinfoDO-204AL1 1.2 @ 1200175
GI810infoDO-204AC1 1.2 @ 1750175
GI820infoP6005 1.1 @ 5200150
GI850infoDO-201AD3 1.25 @ 3200150
GI910infoDO-201AD3 1.25 @ 3750150
RGP10AinfoDO-204AL1 1.3 @ 1150175
RGP10AEinfoDO-204AL-E
RGP15AinfoDO-204AC1.5 1.3 @ 1.5150175
RGP20AinfoGP202 1.3 @ 2150175
RGP25AinfoDO-201AD2.5 1.3 @ 2.5150175
RGP30AinfoDO-201AD3 1.3 @ 3150175
RMPG06AinfoMPG061 1.3 @ 1150150
SRP100AinfoDO-204AL1 1.3 @ 1100125
SRP300AinfoDO-201AD3 1.3 @ 3100125
SRP600AinfoP6006 1.3 @ 6100125
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)Tj max (°C)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account