VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 50 V to 60 V>Ultrafast Avalanche Sinterglass (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 50 V to 60 V - Ultrafast Avalanche Sinterglass
Rev. Voltage (V) 50
Tj max (°C) 175
BrandVishay Semiconductors

All 6 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
BYT53AinfoSOD-571.91.1 @ 150
BYV27-50infoSOD-5721.07 @ 325
BYV28-50infoSOD-643.51.1 @ 530
BYV98-50infoSOD-6441.1 @ 535
SF4001infoSOD-5711 @ 150
SF5400infoSOD-6431.1 @ 350
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account