VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 50 V to 60 V>Ultrafast Sinterglass (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 50 V to 60 V - Ultrafast Sinterglass
Rev. Voltage (V) 50
Tj max (°C) 175
BrandVishay Semiconductors

All 6 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
FE1AinfoDO-204AP10.95 @ 1.035
FE2AinfoDO-204AP20.95 @ 2.035
FE3AinfoG-430.95 @ 3.035
FE5AinfoG-450.95 @ 5.035
FE6AinfoG-460.975 @ 6.035
GI1001infoDO-204AP10.975 @ 1.025
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account