VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 600 to 1000 V>Fast Sinterglass (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 600 to 1000 V - Fast Sinterglass
Tj max (°C) 175
BrandVishay Semiconductors

All 2 datasheets shown.
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)trr (ns)
RG1KinfoJEDEC DO-204AP18001.3 @ 1250
RG1Minfo1000500
RG3KinfoG-338001.3 @ 3.0400
RG3Minfo1000500
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)trr (ns)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account