VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 61 V to 100 V>Fast Avalanche Sinterglass (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Diodes: Rectifiers - Reverse voltage 61 V to 100 V - Fast Avalanche Sinterglass
Rev. Voltage (V) 100
Tj max (°C) 175
BrandVishay Semiconductors

All 4 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
BYT52BinfoSOD-571.41.3 @ 1200
BYT54BinfoSOD-571.251.5 @ 1100
BYT56BinfoSOD-6431.4 @ 3100
BYV12infoSOD-571.51.5 @ 1300
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account