VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 61 V to 100 V>Fast Recovery Plastic Axial (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Application Note (3)
  Instructions (1)
  Markings (1)
  Technical Note (3)
  SPICE (1)
Diodes: Rectifiers - Reverse voltage 61 V to 100 V - Fast Recovery Plastic Axial
Rev. Voltage (V) 100
Diode VariationsSingle
BrandVishay Semiconductors

All 17 datasheets shown.
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)Tj max (°C)
1N4934infoDO-204AL1<!--0.0012-->1.2 @ 1200150
1N4934GPinfoDO-204AL1<!--0.0012-->1.2 @ 1200175
BY396PinfoDO-201AD3<!--0.00125-->1.25 @ 3500125
BY500-100infoDO-201AD5<!--0.00135-->1.35 @ 5200125
GI811infoDO-204AC1<!--0.0012-->1.2 @ 1750175
GI821infoP6005<!--0.0011-->1.1 @ 5200150
GI851infoDO-201AD3<!--0.00125-->1.25 @ 3200150
GI911infoDO-201AD3<!--0.00125-->1.25 @ 3750150
RGP10BinfoDO-204AL1<!--0.0013-->1.3 @ 1150175
RGP10BEinfoDO-204AL-E
RGP15BinfoDO-204AC1.5<!--0.0013-->1.3 @ 1.5150175
RGP20BinfoGP202<!--0.0013-->1.3 @ 2150175
RGP25BinfoDO-201AD2.5<!--0.0013-->1.3 @ 2.5150175
RGP30BinfoDO-201AD3<!--0.0013-->1.3 @ 3150175
RMPG06BinfoMPG061<!--0.0013-->1.3 @ 1150150
SRP100BinfoDO-204AL1<!--0.0013-->1.3 @ 1100125
SRP300BinfoDO-201AD3<!--0.0013-->1.3 @ 3100125
SRP600BinfoP6006<!--0.0013-->1.3 @ 6100125
Part numberPackageIF(AV) (A)VF@IF (V, A)trr (ns)Tj max (°C)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account