Part or keyword
Inventory & quote
Products A-Z
Diodes
Rectifiers
Reverse voltage 61 V to 100 V
Fast Sinterglass
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Diodes: Rectifiers - Reverse voltage 61 V to 100 V - Fast Sinterglass
Rev. Voltage (V)
100
t
rr
(ns)
150
Tj max (°C)
175
Brand
Vishay Semiconductors
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
Package
I
F(AV)
(A)
V
F
@I
F
(V, A)
RG1B
JEDEC DO-204AP
1
1.3 @ 1
RG3B
G-3
3
1.3 @ 3.0
RG4B
G-4
3
1.3 @ 3.0
Part number
Package
I
F(AV)
(A)
V
F
@I
F
(V, A)
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account