January 30, 2008
Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications
May 19, 2006
Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C
December 14, 2005
Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V
July 23, 2004
Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings