Searching . . .

Related press releases

February 03, 2010

Vishay Releases Six New 80-V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

January 13, 2010

Vishay Releases Four New 100-V TMBS® Trench MOS Barrier Schottky Rectifiers in Low-Profile, Surface-Mount SMA and SMB Packages

August 03, 2009

Vishay’s New Series of Low-Profile, Surface-Mount 1-A Rectifiers Features Voltage Range of 100 V to 200 V and Ultrafast 25-ns Reverse Recovery Time in MicroSMP Package

July 27, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

July 24, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

February 18, 2009

Vishay Releases Industry-First Gen. 5.0 High-Performance 45-V and 100-V Schottky Diodes in D-Pak Package With Current Ratings From 6 A to 20 A

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

December 14, 2005

Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V

December 10, 2004

Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links