VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Rectifiers>Reverse voltage 61 V to 100 V>Schottky Plastic Axial (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Markings (1)
  Technical Note (1)
  SPICE (3)
Diodes: Rectifiers - Reverse voltage 61 V to 100 V - Schottky Plastic Axial
trr (ns) <10
Tj max (°C) 175
Diode VariationsSingle
BrandVishay Semiconductors

All 4 datasheets shown.
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)
SB1H100infoDO-204AL1100 0.77 @ 1
SB1H90info90
SB2H100infoDO-204AC2100 0.79 @ 2
SB2H90info90
SB3H100infoDO-201AD3100 0.8 @ 3
SB3H90info90
SB5H100infoDO-201AD5100 0.8 @ 5
SB5H90info90
Part numberPackageIF(AV) (A)Rev. Voltage (V)VF@IF (V, A)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account