November 29, 2006
Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package
May 19, 2006
Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C
December 14, 2005
Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V
December 10, 2004
Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint