VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZDiodesPress Releases
All Diodes press releases

January 30, 2008

Vishay Releases 5th Generation Family of High-Performance 100-V Schottky Diodes That Offer Tj Max of +175 °C For High-Temperature Applications

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

July 23, 2004

Vishay's New Dual High-Voltage, High-Current Schottky Rectifier Reduces Power Loss With 100-V Reverse Voltage, 60 A Forward Current Ratings

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account