Device Specification Table for 45 V TMBS® Rectifiers
| Vishay P/N | IF (A) | VRRM (V) | VF at IF and Tj | IFSM (A) | TJmax (°C) | ||
|---|---|---|---|---|---|---|---|
| VF (V) | IF (A) | TA (° C) | |||||
| V (B, F, I) T1045C | 10 | 45 | 0.41 | 5 | 125 | 100 | 150 |
| V (B, F, I) T2045C | 20 | 45 | 0.41 | 10 | 125 | 160 | 150 |
| V (B, F, I) T3045C | 30 | 45 | 0.39 | 15 | 125 | 200 | 150 |
| V (B, F, I) T4045C | 40 | 45 | 0.41 | 20 | 125 | 240 | 150 |
| V (B, F, I) T6045C | 60 | 45 | 0.47 | 30 | 125 | 320 | 150 |
Market Applications
- High-frequency DC/DC converters
- SMPS
- Freewheeling and OR-ing diodes
- Reverse battery protection in desktop PCs, servers, and LCD TVs





