MENU

Rectifiers - Schottky - PowerTab®


Rectifiers - Schottky - PowerTab®
Part number
Product Image
Package
IF(AV)
(A)
IFSM
(A)
Rev. Voltage
(V)
VF at IF
(V at A)
IRM
(mA)
Tj max.
(°C)
Circuit Configuration
EAS
(mJ)
AEC-Q101 Qualified
Datasheet
info
PowerTab® 100 5000 15 0.45 870 at 100 °C 125 Single die 9 No
Datasheet
info
PowerTab® 100 5000 15 0.45 870 at 100 °C 125 Single die 9 Yes
Datasheet
info
PowerTab® 100 4500 30 0.56 460 at 125 °C 150 Single die 9 No
Datasheet
info
PowerTab® 100 4500 30 0.56 460 at 125 °C 150 Single die 9 Yes
Datasheet
info
PowerTab® 100 4400 45 0.71 320 at 125 °C 150 Single die 40 No
Datasheet
info
PowerTab® 100 4400 45 0.71 320 at 125 °C 150 Single die 40 Yes
Datasheet
info
PowerTab® 100 6300 100 0.82 180 at 125 °C 175 Single die 9 No
Datasheet
info
PowerTab® 100 6300 100 0.82 180 at 125 °C 175 Single die 9 Yes
Datasheet
info
PowerTab® 175 7400 30 0.52 650 at 125 °C 125 Single die 80 No
Datasheet
info
PowerTab® 175 7400 30 0.52 650 at 125 °C 150 Single die 80 Yes
Datasheet
info
PowerTab® 175 8700 45 0.7 640 at 125 °C 150 Single die 40 No
Datasheet
info
PowerTab® 175 8700 45 0.7 640 at 125 °C 150 Single die 40 Yes