Diodes and Rectifiers - Schottky

Our Schottky rectifiers portfolio includes Trench MOS Barrier Schottky (TMBS®) Gen 1 (45 V to 150 V), Gen 2 (200 V), and Gen 3 (60 V, 100 V, and 150 V) and high-performance planar Schottky parts are available in surface-mount packages including the eSMP® package series; addressing the needs for AEC-Q101 qualified automotive grade parts, and for computer and consumer power supply applications.

To select multiple values, Ctrl-click or click-drag over the items

Technology
Reset
Rev. Voltage
(V)
Reset
IF(AV)
(A)
Reset
VF at IF
( V at A )
Reset
IFSM
(A)
Reset
TJ max.
(°C)
Reset
Package (JEDEC®) Code
Reset
Other Compatible
Package
Reset
Circuit Configuration
Reset
AEC-Q101
Qualified
Reset
Showing 1 to 25 of 1788 entries

Click the arrows to sort the columns in ascending or descending order
Part Number
Product Image
Rev. Voltage
(V)

▲▼
IF(AV)
(A)

▲▼
VF at IF
( V at A )

▲▼
IFSM
(A)

▲▼
TJ max.
(°C)

▲▼
Package (JEDEC®) Code
▲▼
Circuit Configuration
▲▼
AEC-Q101
Qualified

▲▼
Datasheet
88525
Enlarge
201see datasheet25125DO-41 (DO-204AL)SingleNo
Datasheet
88525
Enlarge
301see datasheet25125DO-41 (DO-204AL)SingleNo
Datasheet
88525
Enlarge
401see datasheet25125DO-41 (DO-204AL)SingleNo
Datasheet
88526
Enlarge
203see datasheet80125DO-201ADSingleNo
Datasheet
88526
Enlarge
303see datasheet80125DO-201ADSingleNo
Datasheet
88526
Enlarge
403see datasheet80125DO-201ADSingleNo
Datasheet
88946
Enlarge
201see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
89926
Enlarge
201see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
88946
Enlarge
301see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
89926
Enlarge
301see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
88946
Enlarge
401see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
89926
Enlarge
401see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
88946
Enlarge
501see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
89926
Enlarge
501see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
88946
Enlarge
601see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
89926
Enlarge
601see datasheet30see datasheetSMA (DO-214AC)SingleNo
Datasheet
88894
Enlarge
302see datasheet50150SMA (DO-214AC)SingleNo
Datasheet
89413
Enlarge
302see datasheet50150SMA (DO-214AC)SingleNo
Datasheet
88894
Enlarge
402see datasheet50150SMA (DO-214AC)SingleNo
Datasheet
89413
Enlarge
402see datasheet50150SMA (DO-214AC)SingleNo
Datasheet
88896
Enlarge
303see datasheet65150SMA (DO-214AC)SingleNo
Datasheet
89415
Enlarge
303see datasheet65150SMA (DO-214AC)SingleNo
Datasheet
88896
Enlarge
403see datasheet65150SMA (DO-214AC)SingleNo
Datasheet
89415
Enlarge
403see datasheet65150SMA (DO-214AC)SingleNo
Datasheet
89039
Enlarge
4030.34100150SMB (DO-214AA)SingleNo