Searching . . .

Related press releases

April 05, 2012

Vishay Intertechnology Releases High-Voltage, Ultrafast SMD Avalanche Rectifier in Low-Profile DO-214AC Package

February 15, 2012

Vishay Intertechnology Optocouplers and TMBS® Trench MOS Barrier Schottky Rectifiers Honored With EN-Genius Network Product of the Year Awards

January 09, 2012

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AC, ITO-220AC, and TO-263AB Packages for PV Solar Cell Bypass Protection

June 16, 2011

Vishay Releases 12 New 45 V TMBS® Trench MOS Barrier Schottky Rectifiers in Power TO-220AB, ITO-220AB, and TO-263AB Packages for PV Solar Cell Bypass Protection

April 18, 2011

Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages

March 07, 2011

Vishay Intertechnology Releases 45 V TMBS® Rectifiers in Power TO-220AB, ITO-220AB, TO-262AA, and TO-263AB Packages

January 20, 2011

Vishay Intertechnology Releases Four 45 V TMBS® Trench MOS Barrier Schottky Rectifiers for Solar Bypass Applications in SMPC and Axial-Leaded Packages

January 13, 2010

Vishay Releases Four New 100-V TMBS® Trench MOS Barrier Schottky Rectifiers in Low-Profile, Surface-Mount SMA and SMB Packages

August 03, 2009

Vishay’s New Series of Low-Profile, Surface-Mount 1-A Rectifiers Features Voltage Range of 100 V to 200 V and Ultrafast 25-ns Reverse Recovery Time in MicroSMP Package

July 27, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

July 24, 2009

Vishay’s New Low-Profile Rectifiers Feature ESD Protection to 25 kV and Voltage Range of 100 V to 600 V in MicroSMP Package with 0.65-mm Height

December 19, 2007

Vishay Releases the Industry’s First 200-V Dual High-Voltage TMBS® Trench Schottky Rectifier

April 18, 2007

Vishay Releases New Schottky Rectifiers Rated to 1 A and Transient Voltage Suppressors Rated to 100 W in Miniature MicroSMP™ Power Package With Space-Saving 2.5-mm by 1.3-mm Footprint

November 29, 2006

Vishay Releases TMBS™ and Planar Schottky Rectifiers in New SMPC Miniature Power Package

May 19, 2006

Vishay's New 60-A, 100-V Dual High-Voltage Trench MOS Barrier Schottky (TMBS™) Rectifier Delivers Industry-Low Forward Voltage Drop (Per Leg) of 0.70 V at 30 A and 125 °C

December 14, 2005

Vishay Releases Industry's First Dual High-Voltage TMBS Trench MOS Barrier Schottky Rectifier, Providing Lowest Forward Voltage Drop of 0.375 V

December 10, 2004

Vishay's New Rectifiers and TVS in SMP Package Feature High 2-A Power Rating and Typical Thermal Resistance of 20 °C/W in 2-mm by 3.8-mm Footprint

December 17, 2003

Vishay's New High-Current-Density Schottky Rectifiers Are Rated for up to Three Times as Much Current as Industry-Standard Devices

October 10, 2003

Vishay's New SMF (DO219-AB) Diode Package Combines High Power Capability, 0.98-mm Height Profile for Substantial PCB Space Savings

April 04, 2003

New H-Type Schottky Rectifiers Feature Forward Voltage Drop as Low as 0.49 V, Leakage Current Down to 3.0 mA, and Operating Junction Temperatures up to 175°C

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links