VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZDiodesRectifiersSMP Info
Contact information for:
Distributors
Sales Representatives
Sales Offices

SMP-Package Rectifiers and Transient Voltage Suppressors (TVS)

SMP
package The Key Benefits:
• High power density in a small package saves space in equipment design
• Low forward voltage drop of Schottky rectifiers improves power efficiency and generates less heat in end products

The Features:
• Package outline: SMP (DO-220AA)
• Configuration: Single chip in surface-mount package
• More power in a smaller package
     • Rectifiers rated up to 2 A
     • TVS rated up to 400 W
• 1-mm device height
• Solder pad compatible with other SMD devices
• Low thermal resistance
• Wide product offering:
     • Schottky rectifiers
          • SS1P3L and SS1P4L: 1 A, 30 V and 40 V, very low forward voltage drop
          • SS2P2L and SS2P3L: 2 A, 20 V and 30 V, very low forward voltage drop
          • SS2P3 and SS2P4: 2 A, 30 V and 40 V
     • Standard rectifiers
          • S1PA through S1PJ: 1 A, 50 V to 600 V
     • Ultrafast rectifiers
          • ES1PA through ES1PD: 1 A, 50 V to 200 V, recovery time as fast as 15 ns
          • ESH1PA through ESH1PD: 1 A, 50 V to 200 V, low leakage in high-temperature conditions
     • TVS
          • TPSMP13 through TPSMP43: 400 W, 13-V to 43-V breakdown voltages
          • Twice the power rating of the nearest competitor in a sub-SMA package

Rectifier specifications summary table

Product categories

Vishay PDD P/N

IF
(A)

VRRM
(V)

VF at IF
(V)

TJ max
(°C)

trr
(ns)

IFSM
(A)

Schottky

SS1P3L and SS1P4L

1

30 / 40

0.48

150

~0

50

SS2P2L and SS2P3L

2

20 / 30

0.50

150

~0

50

SS2P3 and SS2P4

2

30 / 40

0.55

150

~0

55

Standard

S1PA through S1PJ

1

50 to 600

1.10

150

1800

30

Ultrafast

ES1PA through ES1PD

1

50 to 200

0.92

150

15

30

ESH1PA through ESH1PD

1

50 to 200

0.90

175

25

50

TVS specifications summary table

Vishay PDD P/N

PPPM at 10/1000 µs
(W)

VBR range
(V)

TJ max
(°C)

IFSM
(A)

TPSMP13 through TPSMP43A

400

13 to 43

185

40

Key Applications:
• Schottky rectifiers
     • Secondary rectification of ac-to-dc and dc-to-dc converters, freewheeling, and polarity protection
• Standard rectifiers
     • General purpose, polarity protection, and rail-to-rail protection in automotive applications
• Ultrafast rectifiers
     • ES1PA through ES1PD: Secondary rectification and freewheeling for ultrafast switching speeds of ac-to-dc and dc-to-dc converters used in computer and consumer end products
     • ESH1PA through ESH1PD: Secondary rectification and freewheeling for ultrafast switching speeds of ac-to-dc and dc-to-dc converters in high temperature conditions such as automotive applications
• TVSs
     • Protection for ICs, drive transistors, signal lines of sensor units, and electronic units in consumer, computer, industrial, and automotive applications.

Perspective:
• High power density, with rectifiers rated up to 2 A and TVSs rated up to 400 W in an SMP package, which saves space in handheld, portable, and miniature end products
• Low forward drop voltage and wide operating temperature ranges, which improve the safe operating range of end products
• End products include power supplies and power converters for motherboards in desktop PCs, notebook PCs, and servers; hard disk, CD-ROM, CD-RW, DVD, DVD-RW, and DVD-P drives; mobile phones; PDAs; hybrid ICs; electronic sensors; and control units of automobiles

Availability:
Samples are available upon customer request

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account