VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZDiodesRectifiers New SMPC Miniature Power Package
Contact information for:
Distributors
Sales Representatives
Sales Offices

New SMPC Miniature Power Package for TMBSTM and Planar Schottky Rectifiers

The Key Benefits:

  • Enable higher-current-density power supply designs
  • Very small 1.1-mm height and 4.8-mm by 6.7-mm footprint saves space
  • Provide more power in a smaller package
    • TMBS rectifiers rated up to 12 A
    • Planar Schottky rectifiers rated up to 10 A
  • Industry-standard TO-277A package outline for easy outline compatibility
  • Low forward voltage drops and special wide-bottom plate designs that provide greater heat dissipation than other packages of similar sizes
  • Ideal for automated placement

The Key Applications:

  • Secondary rectifiers and freewheeling circuitry for ac-to-dc and dc-to-dc converters
  • Output rectification for small and medium power adapters
  • Switchmode power supplies in consumer electronics such as computers, LCD monitors, and cell phones
  • Flywheel and polarity protection for solenoid drive circuits in automotive and industry systems
  • OR-ing diodes for telecommunication and industrial systems

The Key Specifications:

High current power densities from 3 A to 5 A

Part
Number
SS3P3L
SS3P4L
SS3P5L
SS3P6L
SS5P3
SS5P4
SS5P5
SS5P6
SS5P9
SS5P10
VR (V)
30
40
50
60
30
40
50
60
90
100
IF

Avg
(A)

3.0
3.0
3.0
3.0
5.0
5.0
5.0
5.0
5.0
5.0
TL (oC)
140
140
138
138
135
135
120
120
135
135
IFSM (A)
150
150
150
150
150
150
150
150
150
150
VF2
Typ (V)
0.335
0.335
0.478
0.478
0.403
0.403
0.560
0.560
0.649
0.649
Max (V)
0.380
0.380
0.540
0.540
0.450
0.450
0.620
0.620
0.680
0.680
lo (A)
3
3
3
3
5
5
5
5
5
5
TJ (ºC)
125
125
125
125
125
125
125
125
125
125
IR
25 ºC (µA)
250
250
150
150
250
250
150
150
15
15
125º C
(mA)

40.0
40.0
15.0
15.0
40.0
40.0
15.0
15.0
5.0
5.0
Operating Temp
Min (ºC/W)
-55
-55
-55
-55
-55
-55
-55
-55
-55
-55
Max (ºC/W)
150
150
150
150
150
150
150
150
150
150
Package
SMPC
SMPC
SMPC
SMPC
SMPC
SMPC
SMPC
SMPC
SMPC
SMPC

 

The Perspective:

By offering a very small 1.1-mm height and 4.8-mm by 6.7-mm footprint, and the ability to handle up to 100 V and 12 A, the new SMPC miniature power package for TMBS™ and planar Schottky rectifiers provides more power in a smaller space for higher-current-density power supply designs. The single- or dual-chip SMPC features solder pads that are compatible with other SMD devices.



Availability:

Samples and production quantities of the new inductors are available now, with lead times of six to eight weeks for large orders.

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account