Diodes - Rectifiers - SMPC
Latest Press Release
-
- Vishay’s New Series of Low-Profile, Surface-Mount Standard, Fast, and Ultrafast Avalanche Rectifiers Feature 20 mJ EAS Avalanche Capability and Industry-High Forward Currents to 4 A in Miniature SMP and SMPC Packages April 18, 2011
- Vishay Intertechnology Releases Four 45 V TMBS® Trench MOS Barrier Schottky Rectifiers for Solar Bypass Applications in SMPC and Axial-Leaded Packages January 20, 2011
All Diodes press releases
Related Information
|
Part number
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
trr
(ns) |
Tj max
(°C) |
Diode Variations
|
|---|---|---|---|---|---|---|---|
| TO-277A | 3 | 200 | 1.6 | 140 | 175 | Single | |
| TO-277A | 3 | 400 | 1.6 | 140 | 175 | Single | |
| TO-277A | 3 | 600 | 1.6 | 140 | 175 | Single | |
| TO-277A | 3 | 800 | 1.9 | 120 | 175 | Single | |
| TO-277A | 3 | 1000 | 1.9 | 120 | 175 | Single | |
| TO-277A | 4 | 200 | 1.6 | 140 | 175 | Single | |
| TO-277A | 4 | 400 | 1.6 | 140 | 175 | Single | |
| TO-277A | 4 | 600 | 1.6 | 140 | 175 | Single | |
| TO-277A | 4 | 800 | 1.9 | 120 | 175 | Single | |
| TO-277A | 4 | 1000 | 1.9 | 120 | 175 | Single | |
| TO-277A | 3 | 200 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 3 | 400 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 3 | 600 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 3 | 800 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 3 | 1000 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 4 | 200 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 4 | 400 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 4 | 600 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 4 | 800 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 4 | 1000 | 1.1 | 1500 | 175 | Single | |
| TO-277A | 2 | 200 | 1.9 | 75 | 175 | Single | |
| TO-277A | 2 | 400 | 1.9 | 75 | 175 | Single | |
| TO-277A | 2 | 600 | 1.9 | 75 | 175 | Single | |
| TO-277A | 2 | 800 | 2.5 | 75 | 175 | Single | |
| TO-277A | 2 | 1000 | 2.5 | 75 | 175 | Single | |
| TO-277A | 3 | 200 | 1.9 | 75 | 175 | Single | |
| TO-277A | 3 | 400 | 1.9 | 75 | 175 | Single | |
| TO-277A | 3 | 600 | 1.9 | 75 | 175 | Single | |
| TO-277A | 3 | 800 | 2.5 | 75 | 175 | Single | |
| TO-277A | 3 | 1000 | 2.5 | 75 | 175 | Single | |
| TO-277A | 4 | 100 | 1.1 | 1800 | 150 | Single | |
| TO-277A | 4 | 200 | 1.1 | 1800 | 150 | Single | |
| TO-277A | 4 | 400 | 1.1 | 1800 | 150 | Single | |
| TO-277A | 4 | 600 | 1.1 | 1800 | 150 | Single | |
| TO-277A | 4 | 800 | 1.1 | 1800 | 150 | Single | |
| TO-277A | 4 | 1000 | 1.1 | 1800 | 150 | Single | |
| TO-277A | 5 | 1000 | 1.15 | >2000 | 150 | Single | |
| TO-277A | 10 | 20 | 0.52 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 10 | 30 | 0.51 | <10 | 150 | Single | |
| TO-277A | 10 | 30 | 0.53 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 10 | 30 | 0.52 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 10 | 40 | 0.51 | <10 | 150 | Single | |
| TO-277A | 10 | 40 | 0.53 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 10 | 50 | 0.67 | <10 | 150 | Single | |
| TO-277A | 10 | 60 | 0.67 | <10 | 175 | Single | |
| TO-277A | 10 | 100 | 0.88 | <10 | 175 | Single | |
| TO-277A | 10 | 45 | 0.72 | <10 | 175 | Single | |
| TO-277A | 10 | 90 | 0.88 | <10 | 175 | Single | |
| TO-277A | 12 | 20 | 0.54 | <10 | 150 | Single | |
| TO-277A | 12 | 30 | 0.54 | <10 | 150 | Single | |
| TO-277A | 12 | 40 | 0.52 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 12 | 40 | 0.6 | <10 | 150 | Single | |
| TO-277A | 15 | 30 | 0.57 | <10 | 150 | Single | |
| TO-277A | 3 | 30 | 0.47 | <10 | 150 | Single | |
| TO-277A | 3 | 40 | 0.47 | <10 | 150 | Single | |
| TO-277A | 3 | 50 | 0.6 | <10 | 150 | Single | |
| TO-277A | 3 | 60 | 0.6 | <10 | 150 | Single | |
| TO-277A | 5 | 100 | 0.88 | <10 | 150 | Single | |
| TO-277A | 5 | 30 | 0.52 | <10 | 150 | Single | |
| TO-277A | 5 | 40 | 0.52 | <10 | 150 | Single | |
| TO-277A | 5 | 50 | 0.69 | <10 | 150 | Single | |
| TO-277A | 5 | 60 | 0.69 | <10 | 150 | Single | |
| TO-277A | 5 | 90 | 0.88 | <10 | 150 | Single | |
| TO-277A | 6 | 40 | 0.65 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 20 | 0.54 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 20 | 0.57 | <10 | 150 | Single | |
| TO-277A | 8 | 30 | 0.58 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 30 | 0.54 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 30 | 0.57 | <10 | 150 | Single | |
| TO-277A | 8 | 40 | 0.58 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 50 | 0.7 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 60 | 0.7 | <10 | 150 | Dual Common Cathode | |
| TO-277A | 8 | 100 | 0.9 | <10 | 150 | Single | |
| TO-277A | 8 | 90 | 0.9 | <10 | 150 | Single | |
| TO-277A | 4 | 100 | 1.05 | 25 | 175 | Dual Common Cathode | |
| TO-277A | 4 | 150 | 1.05 | 25 | 175 | Dual Common Cathode | |
| TO-277A | 4 | 200 | 1.05 | 25 | 175 | Dual Common Cathode | |
| TO-277A | 6 | 200 | 1.05 | 25 | 175 | Single | |
| TO-277A | 6 | 600 | 3 | 25 | 175 | Single | |
| TO-277A | 10 | 100 | 0.68 | <10 | 150 | Single | |
| TO-277A | 10 | 120 | 0.82 | <10 | 150 | Single | |
| TO-277A | 10 | 45 | 0.57 | <10 | 150 | Single | |
| TO-277A | 10 | 45 | 0.57 | <10 | 150 | Single | |
| TO-277A | 12 | 100 | 0.7 | <10 | 150 | Single | |
| TO-277A | 12 | 120 | 0.8 | <10 | 150 | Single | |
| TO-277A | 15 | 45 | 0.58 | <10 | 150 | Single | |
| TO-277A | 15 | 45 | 0.58 | <10 | 150 | Single | |
| TO-277A | 8 | 100 | 0.68 | <10 | 150 | Single | |
| TO-277A | 8 | 120 | 0.84 | <10 | 150 | Single |




V10P45S