Diodes - Rectifiers - High Voltage
Related Information
|
Part number
|
Product Image
|
Package
|
IF(AV)
(A) |
Rev. Voltage
(V) |
VF@IF
(V at A) |
IFSM
(A) |
Tj max
(°C) |
Diode Variations
|
|---|---|---|---|---|---|---|---|---|
| TO-220FP | 10 | 800 - 1200 | 1.1 | 200 | 150 | Single Die | ||
| TO-220AC | 10 | 800 - 1200 | 1.1 | 200 | 150 | Single Die | ||
| TO-220FP | 20 | 800 - 1200 | 1.1 | 300 | 150 | Single Die | ||
| TO-247 modified (2 pins) | 40 | 800 - 1200 | 1.0 | 475 | 150 | Single Die | ||
| TO-247 modified (2 pins) | 40 | 1600 | 1.14 | 475 | 150 | Single Die | ||
| TO-247AC | 80 | 800 - 1200 | 1.17 | 1450 | 150 | Single Die | ||
| TO-252AA (D-Pak) | 8 | 800 - 1200 | 1.1 | 200 | 150 | Single Die | ||
| TO-252AA (D-Pak) | 8 | 1600 | 1.1 | 200 | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 10 | 800 - 1200 | 1.1 | 200 | 150 | Single Die | ||
| TO-220AB | 20 | 800 - 1200 | 1.1 | 300 | 150 | Common Anode | ||
| TO-220AB | 20 | 800 - 1200 | 1.1 | 300 | 150 | Common Anode | ||
| TO-263AB (D2 Pak) | 20 | 800 - 1200 | 1.1 | 300 | 150 | Single Die | ||
| TO-220AC | 20 | 1600 | 1.1 | 300 | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 25 | 800 - 1200 | 1.14 | 300 | 150 | Single Die | ||
| TO-247AC modified | 60 | 800 - 1200 | 1.09 | 950 | 150 | Single Die | ||
| TO-247AC modified | 60 | 1600 | 1.07 | 950 | 150 | Single Die | ||
| TO-247AC | 80 | 1600 | 1.17 | 1450 | 150 | Single Die | ||
| TO-252AA (D-Pak) | 8 | 800 - 1200 | 1.1 | 120 | 150 | Single Die | ||
| TO-252AA (D-Pak) | 8 | 1600 | 1.1 | 120 | 150 | Single Die |




Web Table Tutorial