Diodes - Rectifiers - Hexfred®
Related Information
|
Part number
|
Product Image
![]() |
Package
|
Forward Current
(A) |
Rev. Voltage
(V) |
VF @ IF
(V at A) |
trr
(ns) |
Tj max
(°C) |
Diode Variations
|
|---|---|---|---|---|---|---|---|---|
| TO-252AA (D-Pak) | 4 | 600 | 1.8 | 17 ns | 150 | Single Die | ||
| TO-252AA (D-Pak) | 4 | 600 | 1.8 | 17 | 150 | Single Die | ||
| TO-220AC | 4 | 600 | 1.8 | 17 ns | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 4 | 600 | 17 ns | 150 | Single Die | |||
| TO-247 modified (2 pins) | 6 | 1200 | 3 | 26 | 150 | Single Die | ||
| TO-220AC | 6 | 1200 | 3 | 26 ns | 150 | Single Die | ||
| TO-247 modified (2 pins) | 8 | 1200 | 3.3 | 28 ns | 150 | Single Die | ||
| TO-247 modified (2 pins) | 8 | 600 | 1.7 | 18 ns | 150 | Single Die | ||
| TO-252AA (D-Pak) | 8 | 600 | 1.7 | 18 ns | 150 | Single Die | ||
| TO-252AA (D-Pak) | 8 | 600 | 1.7 | 18 | 150 | Single Die | ||
| TO-220AB | 4 | 600 | 1.8 | 17 ns | 150 | Common Cathode | ||
| TO-263AB (D2 Pak) | 4 | 600 | 17 ns | 150 | Common Cathode | |||
| TO-220AC | 8 | 1200 | 3.3 | 28 ns | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 8 | 3.3 V | 28 ns | 150 | Single Die | |||
| TO-220AC | 8 | 600 | 1.7 | 18 ns | 150 | Single Die | ||
| TO-247AC | 6 | 1200 | 3 | 26 ns | 150 | Common Cathode | ||
| TO-247 modified (2 pins) | 15 | 600 | 1.7 | 19 ns | 150 | Single Die | ||
| TO-220AC | 15 | 600 | 1.7 | 23 ns | 150 | Single Die | ||
| TO-262AA | 15 | 600 | 1.7 | 23 ns | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 15 | 600 | 1.7 | 23 ns | 150 | Single Die | ||
| TO-247AC | 8 | 1200 | 3.3 | 28 ns | 150 | Common Cathode | ||
| TO-247AC | 8 | 600 | 1.7 | 18 ns | 150 | Common Cathode | ||
| TO-247 modified (2 pins) | 16 | 1200 | 3 | 30 ns | 150 | Single Die | ||
| TO-220AB | 8 | 600 | 1.7 | 18 ns | 150 | Common Cathode | ||
| TO-263AB (D2 Pak) | 8 | 600 | 1.7 V | 150 | Common Cathode | |||
| TO-220AC | 16 | 1200 | 3 | 30 ns | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 16 | 3 V | 150 | Single Die | ||||
| TO-247 modified (2 pins) | 25 | 600 | 1.7 | 23 ns | 150 | Single Die | ||
| TO-220AC | 25 | 600 | 1.7 | 23 ns | 150 | Single Die | ||
| TO-263AB (D2 Pak) | 25 | 600 | 1.7 V | 150 | Single Die | |||
| TO-247AC | 15 | 600 | 1.7 | 19 ns | 150 | Common Cathode | ||
| TO-247 modified (2 pins) | 30 | 1200 | 4.1 | 47 ns | 150 | Single Die | ||
| TO-220AB | 15 | 600 | 1.7 | 19 ns | 150 | Common Cathode | ||
| TO-263AB (D2 Pak) | 15 | 600 | 1.7 V | 19 ns | 150 | Common Cathode | ||
| TO-247AC | 16 | 1200 | 3 | 30 ns | 150 | Common Cathode | ||
| TO-247AC | 25 | 600 | 1.7 | 23 ns | 150 | Common Cathode |




Web Table Tutorial