Diodes and Rectifiers - Ultrafast Recovery
Our Ultrafast recovery rectifiers portfolio includes FRED Pt® and FER GPP, glass passivated pallet chip junction. A wide variety of surface-mount, including eSMP® series, and through-hole parts are available to help address automotive on-board charger, charging station and the trend to increase the switching frequency in UPS, motor drives and air-conditioning.
To select multiple values, Ctrl-click or click-drag over the items
Part Number ▲▼ | Product Image | Rev. Voltage (V) ▲▼ | IF(AV) (A) ▲▼ | VF at IF ▲▼ | IFSM (A) ▲▼ | trr (ns) ▲▼ | TJ max. (°C) ▲▼ | Package (JEDEC®) Code ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | 400 | 3 | 1.25 | 60 | 30 | 150 | DO-201AD | Single | No | |
![]() Enlarge | 600 | 3 | 1.6 | 90 | 30 | 150 | DO-201AD | Single | No | |
![]() Enlarge | 600 | 3 | 1.6 | 90 | 30 | 150 | DO-201AD | Single | No | |
![]() Enlarge | 200 | 1 | see datasheet | 30 | 75 | 175 | SMF (DO-219AB) | Single | Yes | |
![]() Enlarge | 400 | 1 | see datasheet | 30 | 75 | 175 | SMF (DO-219AB) | Single | Yes | |
![]() Enlarge | 600 | 1 | see datasheet | 30 | 75 | 175 | SMF (DO-219AB) | Single | Yes | |
![]() Enlarge | 800 | 1 | see datasheet | 30 | 75 | 175 | SMF (DO-219AB) | Single | Yes | |
![]() Enlarge | 1000 | 1 | see datasheet | 30 | 75 | 175 | SMF (DO-219AB) | Single | Yes | |
![]() Enlarge | 200 | 1 | 1.6 | 30 | 75 | 175 | SMP (DO-220AA) | Single | Yes | |
![]() Enlarge | 400 | 1 | 1.6 | 30 | 75 | 175 | SMP (DO-220AA) | Single | Yes | |
![]() Enlarge | 600 | 1 | 1.6 | 30 | 75 | 175 | SMP (DO-220AA) | Single | Yes | |
![]() Enlarge | 800 | 1 | 1.6 | 30 | 75 | 175 | SMP (DO-220AA) | Single | Yes | |
![]() Enlarge | 1000 | 1 | 1.6 | 30 | 75 | 175 | SMP (DO-220AA) | Single | Yes | |
![]() Enlarge | 200 | 2 | 1.13 | 30 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 400 | 2 | 1.13 | 30 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 600 | 2 | 1.13 | 30 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 800 | 2 | 1.42 | 30 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 1000 | 2 | 1.42 | 30 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 200 | 3 | 1.13 | 75 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 400 | 3 | 1.13 | 75 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 600 | 3 | 1.13 | 75 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 800 | 3 | 1.45 | 45 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 1000 | 3 | 1.45 | 45 | 75 | 175 | SMPC (TO-277A) | Single | Yes | |
![]() Enlarge | 200 | 1.5 | 1.4 | 30 | 75 | 150 | SMA (DO-214AC) | Single | Yes | |
![]() Enlarge | 400 | 1.5 | 1.4 | 30 | 75 | 150 | SMA (DO-214AC) | Single | Yes |