- Reverse voltage
-
- below 60 V (11)
- 60 to 100 V (9)
- 101 to 200 V (19)
- 201 to 400 V (21)
- 401 to 600 V (18)
- 601 to 1000 V (17)
- above 1000 V (5)
- Forward current (I<sub>FAV</sub>)
-
- below 1 A (3)
- 1.1 to 2 A (12)
- 2.1 to 4 A (14)
- above 20 A (1)
- Product Line
Related Information
General information
Rectifiers connected in series
Assembly instructions
Constituents of components
Physical explanations
Quality information
Cross reference
Basic definitions
Tape and reel standards
Marking on packages
Fundamentals of sinterglass diodes
Power factor control
Conventions used in presenting technical data
Packing information




Web Table Tutorial