Part or keyword
Inventory & quote
Products A-Z
Diodes
Sinterglass Diodes
G-3
(3 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Diodes: Sinterglass Diodes - G-3
Package
G-3
I
FAV
(A)
3
T j, T STG min (°C)
- 55
T j, T STG max (°C)
175
Brand
Vishay Semiconductors
All 3 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Part number
V
R
, V
RRM
, V
RWM
(V)
I
FSM
(A)
V
F
25°C @ I
F
(V, A)
t
rr
@ Max (ns)
Product group
CG3
1400
100
1.2 @ 3.0
1500
Standard Sinterglass Diode
DG3
1500
2000
G3A
50
125
1.2 @ 3
3000
Standard Sinterglass Diode
G3B
100
G3D
200
G3G
400
G3J
600
G3K
800
G3M
1000
RG3A
50
100
1.3 @ 3.0
150
Fast Sinterglass Diode
RG3B
100
RG3D
200
RG3G
400
RG3J
600
250
RG3K
800
400
RG3M
1000
500
Part number
V
R
, V
RRM
, V
RWM
(V)
I
FSM
(A)
V
F
25°C @ I
F
(V, A)
t
rr
@ Max (ns)
Product group
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account