Diodes and Rectifiers - Small Signal Switching Diodes
Small-signal switching diodes are available in a variety of SMD packages including SOD-123, SOD-323, SOT-323, and SOT-23. The new leadless sidewall plated DFN1006-2A package for miniaturization helps engineers meet next generation design challenges more efficiently. Vishay’s small signal switching diodes include a number of automotive qualified and Production Part Approval Process (PPAP) capable parts.
- Parametric Search
- Small Signal Switching Diodes
- Design Tools
- Document Library
- Press Releases
- Product Videos
To select multiple values, Ctrl-click or click-drag over the items
Series ▲▼ | Product Image | Package (JEDEC®) Code ▲▼ | VRRM (V) ▲▼ | IR at VR (nA at V) ▲▼ | VF at IF (V at mA) ▲▼ | trr (ns) ▲▼ | Circuit Configuration ▲▼ | AEC-Q101 Qualified ▲▼ |
---|---|---|---|---|---|---|---|---|
Enlarge | DO-35 (DO-204AH) | 100 | 25 at 20 | 1 at 10 | 8 | Single | No | |
Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 10 | 4 | Single | Yes | |
Enlarge | DO-35 (DO-204AH) | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | No | |
Enlarge | SOD-123 | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | Yes | |
Enlarge | SOD-123 | 50 | 100 at 50 | 0.620 at 1 | 4 | Single | Yes | |
Enlarge | DO-35 (DO-204AH) | 75 | 50 at 50 | 1 at 50 | 4 | Single | No | |
Enlarge | SOD-123 | 75 | 50 at 50 | 1.0 at 50 | 4 | Single | Yes | |
Enlarge | SOD-123 | 75 | 50 at 50 | 1.0 at 50 | 4 | Single | Yes | |
Enlarge | SOD-323 | 75 | 50 at 50 | 1 at 50 | 4 | Single | Yes | |
Enlarge | SOD-323 | 75 | 50 at 50 | 1 at 50 | 4 | Single | Yes | |
Enlarge | DO-35 (DO-204AH) | 35 | 100 at 25 | 1 at 30 | 4 | Single | No | |
Enlarge | DO-35 (DO-204AH) | 100 | 25 at 20 | 0.720 at 5 | 8 | Single | No | |
Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
Enlarge | SOD-123 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
Enlarge | SOD-323 | 100 | 25 at 20 | 1 at 100 | 4 | Single | Yes | |
Enlarge | DO-35 (DO-204AH) | 100 | 5 at 75 | 1 at 10 | 4 | Single | No | |
Enlarge | SOT-23 | 70 | 2500 at 70 | 0.715 at 1 | 6 | Single | Yes | |
Enlarge | SOT-23 | 70 | 2500 at 70 | 0.715 at 1 | 6 | Single | Yes | |
Enlarge | SOT-323 | 50 at 50 | 1.1 at 50 | n/a | Common cathode | Yes | ||
Enlarge | SOT-23 | 75 | 100 at 75 | 0.715 at 1 | 6 | Single | Yes | |
Enlarge | SOT-23 | 75 | 100 at 75 | 0.715 at 1 | 6 | Single | Yes |