VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Small-signal switching diodes>Reverse Voltage below 40 V (27 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (15):
  Construction (1)
  Glossary (1)
  Instructions (1)
  Markings (1)
  Package Drawing (6)
  Tape and Reel Info (1)
  Technical Note (1)
  Promotional Material (2)
  SPICE (1)
Diodes: Small-signal switching diodes - Reverse Voltage below 40 V
BrandVishay Semiconductors

All 27 datasheets shown.
Part numberPackageVRRM (V)IFRM (mA)IR @ VR (nA, V)VF @ IF (V, mA)Int. construction
1N4148infoDO35 glass10050025 @ = 201 @ 0
1N4148-PinfoDO35 glass10050025 @ = 201 @ 0
1N4148W-VinfoSOD123 Plastic7550025 @ 201 @ 10Single Diodes
1N4148WS-VinfoSOD323 plastic10025 @ = 201 @ 0
1N4150infoDO35 Glass50400100 @ = 500.62 @ 0Single Diodes
1N4151infoDO35 Glass7550050 @ = 501 @ 0Single Diodes
1N4154infoDO35 Glass35500100 @ = 251 @ 0Single Diodes
1N4448infoDO35 glass10050025 @ = 200.72 @ 0
1N4448W-VinfoSOD123 Plastic7525 @ 200.72 @ 5Single Diodes
1N4448WS-VinfoSOD323 Plastic10025 @ = 200.72 @ 0
1N914infoDO35 Glass1005000 @ = 751 @ 0Single Diodes
BA282/BA283infoDO35 glass50 @ = 201 @ 0
BAQ133infoQuadroMELF Glass (SOD80)402001 @ 151 @ 100Single Diodes
BAQ134info701 @ 30
BAQ33infoMiniMELF Glass (SOD80)402001 @ 151 @ 100Single Diodes
BAQ333infoMicroMELF Glass402001 @ 151 @ 100Single Diodes
BAQ334info701 @ 30
BAQ335info140
BAQ34infoMiniMELF Glass (SOD80)702001 @ 301 @ 100Single Diodes
BAV100infoMiniMELF Glass (SOD80)100 @ = 501 @ 0
BAV101info100 @ = 100
BAV102info100 @ = 150
BAV103info100 @ = 200
BAV17infoDO35 Glass25100100 @ 201 @ 100Single Diodes
BAW27infoDO35 Glass75400100 @ = 600.75 @ 0Single Diodes
BAW75infoDO35 Glass35450100 @ = 251 @ 0Single Diodes
BAW76infoDO35 Glass75450100 @ = 501 @ 0Single Diodes
BAY80infoDO35 Glass150625100 @ = 1200.52 @ 0Single Diodes
LL4148infoMiniMELF Glass (SOD80C)10050025 @ 200.72 @ 5Single Diodes
LL4154infoMiniMELF Glass (SOD80)35500100 @ 251 @ 30Single Diodes
LL4448infoMiniMELF Glass (SOD80C)10050025 @ 200.72 @ 5Single Diodes
LS4148infoQuadroMELF Glass (SOD80)10050025 @ = 200.72 @ 0Single Diodes
LS4448info
MCL4148infoMicroMELF Glass10045025 @ 200.72 @ 5Single Diodes
MCL4154infoMicroMELF Glass35450100 @ 251 @ 30Single Diodes
MCL4448infoMicroMELF Glass10045025 @ 200.72 @ 5Single Diodes
MMBD914-VinfoSOT23 Plastic10025 @ 201 @ 10Single Diodes
Part numberPackageVRRM (V)IFRM (mA)IR @ VR (nA, V)VF @ IF (V, mA)Int. construction
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account