VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Zener diodes>Power 0.8 to 2 W (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Markings (1)
  Technical Note (1)
  Promotional Material (2)
  SPICE (1)
Press Releases
Diodes: Zener diodes - Power 0.8 to 2 W
Int. constructionSingle
BrandVishay Semiconductors

All 16 datasheets shown.
SeriesPackagePtot (W)Vz (min)Vz (max)ToleranceVz-specification
1N4728A to 1N4764AinfoDO-41 Glass13.3100± 5Thermal equilibrium
BZD27C3V6P to BZD27C200PinfoJEDEC DO-219AB (SMF) Plastic0.83.4212Pulse current
BZG03C-SeriesinfoDO-214AC1.259.4289Pulse current
BZG05C-SeriesinfoDO-214AC1.253.1106Pulse current
BZW03-SeriesinfoSOD-64 Sintered glass1.856.1297Pulse current
BZX85-SeriesinfoDO-41 Glass1.32.24212Pulse current
GLL4735 to GLL4763AinfoMELF Plastic16.291Thermal equilibrium
PTV5.1B thru PTV36BinfoDO-220AA1.5± 5Pulse current
SMAZ5919B thru SMAZ5945BinfoDO-214AC1.5± 5Pulse current
SML4728 to SML4764AinfoJEDEC DO-214AC molded plastic over passivated junction13100± 10, ± 5Thermal equilibrium
SMPZ3919B thru SMPZ3940BinfoDO-220AA1.5± 5Pulse current
SMZGnnAinfoDO-215AA1.5± 10Pulse current
SMZGnnBinfo± 5
SMZJnnAinfoDO-214AA1.5± 10Pulse current
SMZJnnBinfo± 5
Z4KEnninfoDO-204AL1.5± 10Pulse current
Z4KEnnAinfo± 5
ZGL41nninfoDO-213AB1± 10Pulse current
ZGL41nnAinfo± 5
ZM4728A to ZM4764AinfoMELF Glass13.3100± 5Thermal equilibrium
SeriesPackagePtot (W)Vz (min)Vz (max)ToleranceVz-specification
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account