VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Zener diodes>Power below 0.8 W (27 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Technical Note (1)
  Promotional Material (2)
Press Releases
Diodes: Zener diodes - Power below 0.8 W
BrandVishay Semiconductors

All 27 datasheets shown.
SeriesPackagePtot (W)Vz (min)Vz (max)ToleranceInt. constructionVz-specification
1N5221B to 1N5267BinfoDO-35 Glass0.52.475± 5SingleThermal equilibrium
AZ23-V-SeriesinfoSOT-23 Plastic0.32.554DualPulse current
BZM55-SeriesinfoMicroMELF0.52.2879SinglePulse current
BZT03-SeriesinfoSOD-57 Sintered glass0.36.2297SinglePulse current
BZT52-SeriesinfoSOD-123 Plastic0.412.279SinglePulse current
BZT55-SeriesinfoQuadroMELF Glass (SOD-80)0.52.2879SinglePulse current
BZX384-SeriesinfoSOD-323 Plastic0.22.279± 5, ± 2SinglePulse current
BZX55-SeriesinfoDO35 glass0.52.579SinglePulse current
BZX584C-02V SeriesinfoSOD-523 Plastic0.22.254± 5SinglePulse current
BZX84-SeriesinfoSOT-23 Plastic0.32.279± 5, ± 2SinglePulse current
DZ23-SeriesinfoSOT-23 Plastic0.32.554± 5, ± 2DualPulse current
GDZ-SeriesinfoSOD-323 Plastic0.22.0236.87SinglePulse current
MMBZ27VDA-VinfoSOT-23 Plastic0.22528.3528.35DualPulse current
MMBZ4617 to MMBZ4627infoSOT-23 Plastic0.352.46.2± 5SinglePulse current
MMBZ4681-V to MMBZ4717-VinfoSOT23 plastic0.352.445.2SinglePulse current
MMBZ5225 to MMBZ5267infoSOT-23 Plastic0.3375± 5, ± 2SingleThermal equilibrium
MMSZ4681-V to MMSZ4717-VinfoSOD123 Plastic0.52.2845.2SinglePulse current
MMSZ5225 to MMSZ5267infoSOD-123 Plastic0.5375± 5, ± 2SingleThermal equilibrium
TLZ-SeriesinfoMiniMELF Glass (SOD-80)0.52.3360SinglePulse current
TZM-SeriesinfoMiniMELF Glass (SOD-80)0.52.2879SinglePulse current
TZM5221B to TZM5267BinfoMiniMELF Glass (SOD-80)0.52.475± 5SingleThermal equilibrium
TZQ5221B to TZQ5267BinfoQuadroMELF Glass (SOD-80)0.52.475± 5SingleThermal equilibrium
TZS4678 to TZS4717infoQuadroMELF Glass (SOD-80)0.51.7145.15± 5SinglePulse current
TZX-SeriesinfoDO-35 Glass0.52.335.7SinglePulse current
VLZ-SeriesinfoQuadroMELF glass SOD800.52.4360SinglePulse current
ZMY3V9 to ZMY100infoMELF Glass03.7106SinglePulse current
ZPY3V9 to ZPY100infoDO41 Glass0.00133.7106SinglePulse current
SeriesPackagePtot (W)Vz (min)Vz (max)ToleranceInt. constructionVz-specification
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account