MENU

Diodes - Zener Diodes

Vishay Intertechnology Zener diodes are available in a variety of packages including glass, sinterglass, and plastic. They are available with power ranges from less than 350 mW to over 500 mW and include a number of automotive-qualified parts. Products include the 500 mW PLZ series, which features a MicroMELF package with an SOD-323 0.6 mm package height and very narrow Zener voltage tolerance.

Below you'll find a complete list of related information.