MENU

Diodes - Zener Diodes

Vishay Intertechnology Zener diodes are available in a variety of packages including glass, sinterglass, and plastic. They are available with power ranges from less than 350 mW to over 500 mW and include a number of automotive-qualified parts. Products include the 500 mW PLZ series, which features a MicroMELF package with an SOD-323 0.6 mm package height and very narrow Zener voltage tolerance.

Super 12 for 2015: PLZ Series-Zener Diodes in MicroSMF Package
PLZ Series zener diodes provide 500 mW power dissipation in very low profile MicroSMF package with typical height of 0.6 mm.
PLZ Series zener diodes provide 500 mW power dissipation in very low profile MicroSMF eSMP(R) series package