Part or keyword
Inventory & quote
Products A-Z
Diodes
Zener diodes
Tolerance 2%
(5 datasheets)
Contact information for:
Distributors
Sales Representatives
Sales Offices
Related Documents
(3):
Technical Note
(1)
Promotional Material
(2)
Diodes: Zener diodes - Tolerance 2%
Tolerance
± 5, ± 2
Brand
Vishay Semiconductors
All 5 datasheets shown.
Note:
sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series
Package
P
tot
(W)
V
z
(min)
V
z
(max)
Int. construction
V
z
-specification
BZX384-Series
SOD-323 Plastic
0.2
10.4
9.6
Single
Pulse current
BZX84-Series
SOT-23 Plastic
0.3
10.4
9.6
Single
Pulse current
DZ23-Series
SOT-23 Plastic
0.3
10.4
9.6
Dual
Pulse current
MMBZ5225 to MMBZ5267
SOT-23 Plastic
0.3
10
9.1
Single
Thermal equilibrium
MMSZ5225 to MMSZ5267
SOD-123 Plastic
0.5
10
9.1
Single
Thermal equilibrium
Series
Package
P
tot
(W)
V
z
(min)
V
z
(max)
Int. construction
V
z
-specification
Products A-Z
Company Info:
Press
·
Investors
·
Contacts
·
More...
Privacy & Legal
·
Your Account