VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Diodes> Zener diodes>Tolerance 5% (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Markings (1)
  Technical Note (1)
  Promotional Material (2)
  SPICE (1)
Press Releases
Diodes: Zener diodes - Tolerance 5%
Int. constructionSingle
BrandVishay Semiconductors

All 17 datasheets shown.
SeriesPackagePtot (W)Vz (min)Vz (max)ToleranceVz-specification
1N4728A to 1N4764AinfoDO-41 Glass11091± 5Thermal equilibrium
1N5221B to 1N5267BinfoDO-35 Glass0.5109.1± 5Thermal equilibrium
BZX584C-02V SeriesinfoSOD-523 Plastic0.210.49.6± 5Pulse current
MMBZ4617 to MMBZ4627infoSOT-23 Plastic0.352.46.2± 5Pulse current
PTV5.1B thru PTV36BinfoDO-220AA1.5± 5Pulse current
SMAZ5919B thru SMAZ5945BinfoDO-214AC1.5± 5Pulse current
SMBZ5919B thru SMBZ5945BinfoDO-214AA3± 5Pulse current
SML4728 to SML4764AinfoJEDEC DO-214AC molded plastic over passivated junction11091± 10, ± 5Thermal equilibrium
SMPZ3919B thru SMPZ3940BinfoDO-220AA1.5± 5Pulse current
SMZGnnBinfoDO-215AA1.5± 5Pulse current
SMZJnnBinfoDO-214AA1.5± 5Pulse current
TZM5221B to TZM5267BinfoMiniMELF Glass (SOD-80)0.5109.1± 5Thermal equilibrium
TZQ5221B to TZQ5267BinfoQuadroMELF Glass (SOD-80)0.5109.1± 5Thermal equilibrium
TZS4678 to TZS4717infoQuadroMELF Glass (SOD-80)0.51.719.555± 5Pulse current
Z4KEnnAinfoDO-204AL1.5± 5Pulse current
ZGL41nnAinfoDO-213AB1± 5Pulse current
ZM4728A to ZM4764AinfoMELF Glass11091± 5Thermal equilibrium
SeriesPackagePtot (W)Vz (min)Vz (max)ToleranceVz-specification
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account