MENU

LCD/Plasma/Touch/LED Display - 7-Segment Displays

Vishay’s 7-segment LED displays are used in a wide variety of end products including test and measurement equipment, point-of-sale terminals, telecom systems, office equipment, consumer electronics, and medical equipment. Options include 7 mm, 10 mm, and 13 mm leaded and surface-mount packages, and color choices including green, red, orange-red, yellow, soft orange, super red, and super yellow.

Sensors for Automotive and Industrial Applications
Introducing two new AEC-Q101-qualified surface-mount transmissive optical sensors for automotive and industrial applications. Offered in a compact 5.5 mm by 4 mm by 5.7 mm package, the Vishay Semiconductors single-channel TCPT1600X01 and dual-channel TCUT1600X01 feature an increased dome height over previous-generation devices.
TCPT1600X01 and TCUT1600X01 Sensors for Automotive and Industrial Applications