LCD/Plasma/Touch/LED Display
Vishay is a world leader in DC plasma production and custom display technology. Vishay Dale display
modules allow users to personalize their products at affordable prices. A propriety screened image display module that is
application-specific with interface circuitry that is synergistic to the end system.

Sensors for Automotive and Industrial Applications
Introducing two new AEC-Q101-qualified surface-mount transmissive optical sensors for automotive and industrial applications.
Offered in a compact 5.5 mm by 4 mm by 5.7 mm package, the Vishay Semiconductors single-channel TCPT1600X01 and dual-channel
TCUT1600X01 feature an increased dome height over previous-generation devices.
TCPT1600X01 and TCUT1600X01 Sensors for Automotive and Industrial Applications
Promotional Materials