***************************************** * * * Model for Vishay Schottky Diode * * VSKY02300603 * * model is valid for 25°C to 150°C * * and If less than 0.2A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Nov. 2015 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ***************************************** .SUBCKT VSKY02300603 1 2 .MODEL SD D ( +N= 1.01 +IS= 1.7E-7 +RS= 0.33 +IKF= 14.1 +CJO= 24.6p +VJ= 0.64 +M= 0.5 +FC= 0.5 +TT= 0 +BV= 38 +ISR= 7e-8 +NR= 1.5 +IBV= 0.03 +KF= 0 +EG= 0.64 +XTI= 3.2 +TBV1= 0.08 +trs1= 0.01 +AF= 1 ) .model AD D ( +N= 1.3 +IS= 5p +RS= 0.3100 +IKF= 0.027 +EG= 1.1 +CJO= 8.7p +VJ= 0.52 +M= .91 +FC= 0.5 +TT= 1E-8 +BV= 40 +ISR= 4e-8 +NR= 3 +IBV= 0.001 +KF= 0 +AF= 1 +trs1= 0.001 +XTI= 22 +TBV1= 0.05 ) D1 1 2 SD D3 1 2 AD .ENDS