************************************************* * * * Model for Vishay Schottky Diode * * VSKY05301006 * * model is valid for 25°C to 150°C * * and If less than 0.5 A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Jul 2021 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ************************************************* .SUBCKT VSKY05301006 1 2 .MODEL SD D ( +IS= 1.3E-7 +N= 0.95 +ISR= 2.2E-07 +NR= 1.15 +RS= 0.095 +IKF= 1.0 +CJO= 89.7E-12 +M= 1 +VJ= 0.85 +BV= 34 +TT= 1.00E-08 +trs1= 0.0013 +trs2= 0.000030 +FC= 0.5 +XTI= 2.0 +EG= 0.62 +TBV1= 0.0005 +IBV= 0.001 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 1E-07 +N= 1.1 +ISR= 3.5E-7 +NR= 1.1 +RS= 0.4 +EG= 0.8 +CJO= 50.1e-11 +M= 0.25 +FC= 0.5 +VJ= 0.5 +BV= 34 +IKF= 0.02 +TT= 10.00E-08 +XTI= 2 +trs1= 0.000 +TBV1= 0.0005 +IBV= 0.1 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS