************************************************* * * * Model for Vishay Schottky Diode * * VSKY05401006 * * model is valid for 25°C to 150°C * * and If less than 0.5 A * * * * VISHAY Semiconductor GmbH * * Julian Münch, Aug 2016 / Jul 2021 * * * * Copyright: * * Vishay Intertechnology, Inc. * * * ************************************************* .SUBCKT VSKY05401006 1 2 .MODEL SD D ( +IS= 1.0E-7 +N= 0.95 +ISR= 2.4E-07 +NR= 1.15 +RS= 0.14 +KF= 1.0 +CJO= 107E-12 +M= 1 +VJ= 0.7 +BV= 44 +TT= 1.00E-08 +trs1= 0.0011 +trs2= 0.000085 +FC= 0.5 +XTI= 1.5 +EG= 0.64 +TBV1= 0.0005 +IBV= 0.001 +KF= 0 +AF= 1) .MODEL AD D ( +IS= 1E-07 +N= 1.1 +ISR= 3.0E-7 +NR= 1.1 +RS= 0.4 +EG= 0.8 +CJO= 30.6e-12 +M= 0.25 +FC= 0.5 +VJ= 1 +BV= 44 +IKF= 0.02 +TT= 10.00E-08 +XTI= 2 +trs1= 0.000 +TBV1= 0.0005 +IBV= 0.1 +KF= 0 +AF= 1) D1 1 2 SD D3 1 2 AD .ENDS