*Oct 22, 2012
*ECN S12-2500, Rev. B
*File Name: SQM18N33-160H_PS.txt and SQM18N33-160H_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQM18N33-160H D G S 
M1 3 GX S S NMOS W= 7462054u L= 0.25u 
M2 S GX S D PMOS W= 7462054u L= 0.57u 
R1 D 3 1.211e-01 TC=8.925e-03 2.922e-05 
CGS GX S 3.161e-09 
CGD GX D 2.581e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=1.933e-03 1.257e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 10e-8 
+ RS = 5.000e-04 KP = 1.568e-06 NSUB = 8.649e+16 
+ KAPPA = 2.490e-03 ETA = 1.000e-07 NFS = 6.406e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 10e-8 
+NSUB = 6.506e+14 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 331 
+RS = 1.890e-03 N = 1.091e+00 IS = 2.137e-11 
+EG = 1.191e+00 XTI = 7.163e-01 TRS1 = 4.576e-03 
+CJO = 1.307e-09 VJ = 3.000e-01 M = 4.584e-01 ) 
.ENDS 
