*Jul 09, 2012
*ECN S12-1596, Rev. A
*File Name: SQ4330EY_PS.txt and SQ4330EY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ4330EY D G S 
M1 3 GX S S NMOS W= 2554065u L= 0.25u 
M2 S GX S D PMOS W= 2554065u L= 5.03893e-07 
R1 D 3 4.62e-05 TC=5.000e-01 5.000e-04 
CGS GX S 1.17239e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 TC=5.565e-04 1.612e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 9.535e-03 KP = 4.902e-06 NSUB = 1.17282e+17 
+ KAPPA = 2.453e-04 ETA = 6.167e-06 NFS = 8.000e+09 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 4.325e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 
+RS = 8.792e-03 N = 1.041e+00 IS = 3.018e-12 
+EG = 1.157e+00 XTI = 2.203e+00 TRS1 = 3.214e-03 
+CJO = 6.01794e-10 VJ = 8.301e-01 M = 3.285e-01 ) 
.ENDS 
