*May 21, 2012
*ECN S12-1227, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR788DP D G S 
X1 D G S nm 
X2 S D schottky 
.ENDS SiR788DP 
.SUBCKT nm D G S 
M1 3 GX S S NMOS W= 5737190u L= 0.25u 
M2 S GX S D PMOS W= 5737190u L= 0.25u 
R1 D 3 6.184e-04 6.930e-03 9.635e-06 
CGS GX S 1.901e-09 
CGD GX D 1.000e-11 
RG G GY 0.90
RTCV 100 S 1e6 1.233e-3 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.800e-03 KP = 2.19084e-05 NSUB = 10.3491e+16 
+ KAPPA = 8.911e-03 ETA = 5.600e-05 NFS = 3.256e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.300e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.ENDS nm
.subckt schottky 7 5 
d1 7 5 sdsm 
d2 7 5 sdlg 
d3 7 4 sdrev 
d4 5 4 sdblk 
.model sdsm d (IS = 2.3e-12 N = 1 EG = 1.17 
+XTI = 2 RS = 3.2e-3 TRS = 1e-3 ) 
.model sdlg d (IS = 4e-5 N = 1 EG = 0.69 
+XTI = 1 RS = 40e-3 TRS = 1e-3 
+VJ = 4.632e-01 CJO = 1.653e-09 M = 4.144e-01 
+TT = 5.062e-09 ) 
.model sdrev d (IS = 1.259e-05 N = 1 EG = 0.69 
+XTI = 4 ) 
.model sdblk d (IS = 1e-11 N=1) 
.ends schottky 

 
