*Aug 13, 2012
*ECN S12-1921, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR826DP D G S 
M1 3 GX S S NMOS W= 5113742u L= 0.25u 
M2 S GX S D PMOS W= 5113742u L= 1.976e-07 
R1 D 3 2.257e+00 1.007e-02 1.173e-05 
CGS GX S 7.848e-10 
CGD GX D 2.149e-11 
RG G GY 0.95 
RTCV 100 S 1e6 1.244e-04 -5.997e-05 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 4.314e-01 KP = 1.1000e-06 NSUB = 3.043e+17 
+ KAPPA = 1.000e-06 ETA = 3.522e-03 NFS = 5.594e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.429e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 81 
+RS = 1.594e-03 N = 1.025e+00 IS = 4.068e-12 
+EG = 1.194e+00 XTI = 2.007e-01 TRS = 3.418e-03 
+CJO = 1.290e-09 VJ = 9.000e-01 M = 5.909e-01 ) 
.ENDS 
