*Jul 16, 2012
*ECN S12-1687, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA920DJ D G S 
M1 3 GX S S NMOS W= 434656u L= 0.25u 
M2 S GX S D PMOS W= 434656u L= 1.903e-07 
R1 D 3 1.0630e-03 7.226e-03 1.107e-05 
CGS GX S 2.9935e-10 
CGD GX D 2.221e-11 
RG G GY 4 
RTCV 100 S 1e6 8.604e-05 1.150e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 1.966e-02 KP = 8.068e-05 NSUB = 1.33e+17 
+ KAPPA = 3.810e-02 ETA = 3.202e-04 NFS = 5.144e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.3e-8 
+NSUB = 2.756e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 9 
+RS = 4.294e-02 N = 1.290e+00 IS = 2.798e-08 
+EG = 8.007e-01 XTI = 2.418e-01 TRS = 1.936e-04 
+CJO = 2.004e-10 VJ = 5.968e-01 M = 2.812e-01 ) 
.ENDS 
