*Mar 25, 2013
*ECN S13-0609, Rev. B
*File Name: SQD50N04-4m1_PS.txt, SQD50N04-4m1_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N04-4m1 D G S 
M1 3 GX S S NMOS W= 12290359u L= 0.25u 
M2 S GX S D PMOS W= 12290359u L= 0.225u
R1 D 3 2.244e-03 TC=6.370e-03 1.344e-05 
CGS GX S 3.313e-09 
CGD GX D 6.764e-11 
RG G GY 1.9 
RTCV 100 S 1e6 TC=-5.712e-05 -2.053e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 3.812e-04 KP = 1.163e-05 NSUB = 2.367e+17 
+ KAPPA = 9.937e-04 ETA = 1e-4 NFS = 8.841e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.373e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 41 
+RS = 1.180e-03 N = 9.773e-01 IS = 7.475e-13 
+EG = 1.241e+00 XTI = 2.179e-01 TRS1 = 4.916e-03 
+CJO = 2.635e-09 VJ = 8.498e-01 M = 6.097e-01 ) 
.ENDS 
