*May 13, 2013
*ECN S13-1121, Rev. B
*File Name: SQD50N03-4m0L_PS.txt and SQD50N03-4m0L_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N03-4m0L D G S 
M1 3 GX S S NMOS W= 12290359u L= 0.25u 
M2 S GX S D PMOS W= 12290359u L= 0.23u 
R1 D 3 2.282e-03 TC=5.418e-03 7.051e-06 
CGS GX S 3.084e-09 
CGD GX D 2.097e-10 
RG G GY 2.28 
RTCV 100 S 1e6 TC=6.905e-05 -3.637e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.792e-04 KP = 2.37e-05 NSUB = 1.646e+17 
+ KAPPA = 5.000e-04 ETA = 1e-4 NFS = 9.173e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 6.766e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 
+RS = 1.741e-03 N = 9.939e-01 IS = 3.438e-12 
+EG = 1.204e+00 XTI = 2.071e-01 TRS1 = 3.947e-03 
+CJO = 2.453e-09 VJ = 3.000e-01 M = 2.957e-01 ) 
.ENDS 
