*Aug 13, 2012
*ECN S12-1927, Rev. A
*File Name: SQ4532EY.txt and SQ4532EY.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ4532EY D1 G1 S1 D2 G2 S2 
X1 D1 G1 S1 SQ4532EYN
X2 D2 G2 S2 SQ4532EYP
.ENDS SQ4532EY
*N-CH
.SUBCKT SQ4532EYN D G S
M1 3 GX S S NMOS W= 465256u L= 0.25u 
M2 S GX S D PMOS W= 465256u L= 0.42u 
R1 D 3 3.869e-02 TC=6.685e-03 1.219e-05 
CGS GX S 3.707e-10 
CGD GX D 2.399e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=5.974e-04 -1.700e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-06 KP = 7.61e-06 NSUB = 1.593e+17 
+ KAPPA = 9.775e-03 ETA = 6.278e-07 NFS = 1.193e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.010e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 
+RS = 1.509e-02 N = 1.055e+00 IS = 8.177e-13 
+EG = 1.217e+00 XTI = 5.354e-01 TRS1 = 2.724e-03 
+CJO = 2.663e-10 VJ = 5.028e-01 M = 3.018e-01 )  ) 
.ENDS SQ4532EYN
*P-CH
.SUBCKT SQ4532EYP D G S
M1 3 GX S S PMOS W= 569903u L= 0.25u 
M2 S GX S D NMOS W= 569903u L= 0.67u
R1 D 3 2.47e-02 TC=-4.136e-03 -6.153e-06 
CGS GX S 2.561e-10 
CGD GX D 2.166e-11 
RG G GY 1m 
RTCV 100 S 1e6 TC=6.178e-04 -3.082e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.000e-02 KP = 3.0509e-06 NSUB = 7.444e+16 
+ KAPPA = 1.784e-03 ETA = 1e-4 NFS = 1.374e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.992e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 T_MEASURED = 25 BV = 31 
+RS = 1.220e-02 N = 1.142e+00 IS = 3.195e-12 
+EG = 1.163e+00 XTI = 3.266e-01 TRS1 = 1.791e-03 
+CJO = 1.232e-10 VJ = 4.584e-01 M = 1.610e-01 ) 
.ENDS SQ4532EYP
