*Jul 16, 2012
*ECN S12-1681, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4554DY D1 G1 S1 D2 G2 S2 
X1 D1 G1 S1 Si4554DYN
X2 D2 G2 S2 Si4554DYP
.ENDS Si4554DY
*N-CH
.SUBCKT Si4554DYN D G S
M1 3 GX S S NMOS W= 1830621u L= 0.25u 
M2 S GX S D PMOS W= 1830621u L= 2.294e-07 
R1 D 3 9.827e-03 4.307e-01 5.000e-04 
CGS GX S 4.203e-10 
CGD GX D 5.208e-12 
RG G GY 1.3 
RTCV 100 S 1e6 7.114e-04 -4.356e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.000e-02 KP = 2.232e-05 NSUB = 6.751e+16 
+ KAPPA = 3.477e-05 ETA = 1.851e-07 NFS = 7.927e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.933e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 41 
+RS = 9.615e-03 N = 1.282e+00 IS = 8.005e-10 
+EG = 1.189e+00 XTI = 2.000e-01 TRS = 2.900e-03 
+CJO = 4.391e-10 VJ = 7.812e-01 M = 5.199e-01 ) 
.ENDS Si4554DYN
*P-CH
.SUBCKT Si4554DYP D G S
M1 3 GX S S PMOS W= 5460000u L= 0.25u 
M2 S GX S D NMOS W= 5460000u L= 0.39u 
R1 D 3 1.8400e-02 6.048e-03 2.512e-05 
CGS GX S 8.972e-10 
CGD GX D 2.748e-11 
RG G GY 6.4 
RTCV 100 S 1e6 6.197e-04 -5.802e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.000e-06 KP = 2.399e-06 NSUB = 3.763e+16 
+ KAPPA = 4.599e-05 ETA = 1e-4 NFS = 1.256e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.627e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.204e-08 TREF = 25 BV = 42 
+RS = 6.376e-03 N = 1.183e+00 IS = 4.474e-11 
+EG = 1.194e+00 XTI = 3.160e-01 TRS = 1.345e-03 
+CJO = 2.755e-10 VJ = 3.000e-01 M = 3.371e-01 ) 
.ENDS Si4554DYP